IESNA:LM-63-2002
[TEST]P1198381
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-760-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 5700K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7896
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
902.9 889.1 898.3 916.3 936.4 956.5 975.4 990 1003.4 1022.3
1050.3 1095.6 1159.2 1234.6 1351.4 1544.9 1763.1 2021.9 2339.8 2661
3002.3 3268.7 3435.4 3556.4 3602.5 3620 3682 3804.7 3801.8 3460.5
2596.1 1110.2 290.6 120.2 44.8 12.6 0
902.9 894.1 903.3 921.3 941.4 961.5 979.6 994.2 1007.6 1025.6
1052.8 1097.7 1160.5 1234.2 1346.8 1530.7 1745.1 1996.4 2305.9 2669.4
3008.2 3269.5 3433.3 3550.1 3598.7 3627.2 3695 3817.7 3798 3430.3
2515.7 1029.4 290.2 117.3 44.4 12.1 0
902.9 892.9 900.8 917.6 936.8 955.3 971.6 982.5 992.5 1007.2
1030.2 1067.9 1122.8 1189.4 1289 1450.7 1657.2 1901.7 2171.9 2478.8
2784.1 3061.4 3255.7 3389.7 3480.6 3569.8 3683.3 3822.7 3886.8 3640.2
2886.3 1466.2 443.1 162.9 79.2 17.2 0
902.9 891.2 898.7 913.8 930.1 946.1 960.7 968.2 973.3 980.8
995.1 1020.2 1059.5 1107.3 1174.3 1284 1434.4 1611.5 1811.3 2039.9
2293.3 2558.4 2809.3 3024.9 3211.3 3391.8 3628 3910.7 4135.6 4133.1
3724.7 2757.3 1250.1 486.2 167.9 58.2 0
902.9 891.2 897.1 910.5 924.7 938.9 953.2 961.1 964.9 968.7
981.2 999.2 1029.8 1064.6 1103.9 1162.6 1250.5 1361.9 1502.2 1670.6
1861.5 2060.5 2289.1 2532.9 2789.2 3063.5 3373.4 3752 4226 4620.5
4686.3 4194.2 2852.4 1393.7 491.7 119.8 0
902.9 891.6 896.6 908.8 922.6 937.7 951.1 960.3 964.9 969.5
983.7 1003.4 1031.9 1062.5 1091 1129.5 1197.3 1284.9 1399.6 1541.2
1701.1 1877 2061.7 2279.9 2521.1 2788.3 3101.2 3491.1 4030.9 4594.6
4914.5 4594.2 3392.6 1903.8 785.2 181.8 0
902.9 891.2 895.4 907.1 920.9 935.6 949 959 965.3 972.9
986.7 1007.6 1032.7 1055.4 1074.2 1104.8 1157.5 1225 1319.6 1438.1
1571.3 1715 1874.1 2054.2 2261.9 2490.1 2792.9 3170.7 3679.9 4301.8
4697.2 4334.5 2976.4 1553.7 568.3 97.2 0
902.9 894.1 895 904.6 918.4 934.7 950.2 963.2 974.1 981.7
990.9 1004.7 1020.6 1031.5 1043.6 1063.3 1091.4 1127 1181 1262.2
1353.1 1457 1575.1 1709.1 1859 2038.3 2251.4 2516.9 2843.6 3264.9
3526.2 3076.5 1986.8 886.2 226.6 37.3 0
902.9 897.1 896.6 903.3 916.7 934.3 952.3 969.1 982.5 992.1
1000.9 1009.3 1011.8 1011 1015.2 1024.4 1039.4 1061.6 1095.6 1145
1213.7 1293.2 1390.4 1505.1 1635.4 1782 1941.9 2129.1 2352.4 2545
2499.4 1995.1 1140 411.7 102.6 28.9 0
902.9 900 900.4 905.4 918 933.9 954.8 975.4 991.7 1004.7
1015.6 1021.9 1021.9 1019.8 1017.7 1016.8 1020.6 1032.7 1056.2 1093.9
1147.5 1218.7 1302.4 1402.1 1519.8 1653 1795.8 1944 2067.2 2082.2
1839.8 1216.6 434.7 117.7 57.4 22.6 0
902.9 904.6 906.7 914.2 927.6 943.5 965.7 988.8 1010.1 1030.2
1049.9 1065.8 1077.1 1087.2 1096 1106.5 1121.9 1142.9 1174.3 1225
1300.8 1401.7 1528.6 1695.7 1910.5 2137.1 2373.7 2551.7 2574.3 2233.8
1554.6 763.5 210.7 69.9 31.4 9.2 0
902.9 905.8 909.6 918 932.7 951.1 975 1000.9 1026 1052
1080.5 1108.1 1135.8 1163.8 1195.7 1237.1 1288.6 1355.6 1442.7 1554.1
1693.2 1851.5 2027.4 2237.6 2467.5 2674.4 2797.5 2775.8 2529.5 1971.7
1201.5 571.2 193.1 67.4 26.4 5.4 0
902.9 907.9 914.2 925.5 942.7 963.6 991.3 1022.7 1052.8 1088
1128.2 1174.7 1227.9 1289.9 1366.1 1462.8 1579.3 1709.5 1844.8 1981.7
2114.9 2237.2 2350.3 2472.1 2598.2 2681.1 2668.6 2521.6 2198.7 1616.5
950.7 411.7 152.9 62 25.1 5.9 0
902.9 911.7 923.9 941.9 965.7 993.8 1029.8 1071.3 1122.4 1186.4
1270.2 1370.7 1481.7 1609.4 1730.5 1837.2 1918.9 1976.3 2011.9 2035.3
2056.3 2065.1 2042.5 1996.4 1915.6 1756.4 1490.9 1126.6 734.6 420.5
227 129.4 81.7 51.9 28.9 7.1 0
902.9 914.6 933.5 958.2 988.8 1025.6 1072.5 1135.8 1216.2 1317.5
1429.3 1536.1 1629.5 1697 1733.8 1743 1728.4 1690.7 1626.6 1529.9
1401.7 1242.6 1047 828.8 629.9 482.4 379.8 302.4 241.2 195.2
153.7 119.8 91.3 60.7 33.1 7.5 0
902.9 918.4 944.8 976.2 1012.6 1058.7 1121.1 1205.3 1308.7 1416.8
1509.7 1576.8 1607.3 1601.9 1565.4 1501.8 1407.6 1276.5 1128.2 977
848.5 748.4 664.2 577.9 488.7 410.4 345.9 292.7 245.4 204
167.5 134.9 103 66.6 39.8 12.1 0
902.9 922.6 955.3 993.4 1039 1095.1 1171.8 1271.9 1379.5 1465.8
1515.6 1525.2 1501.4 1450.7 1376.2 1266.8 1134.1 997.1 881.1 799.5
748.4 705.7 650.8 586.7 506.7 444.8 393.7 341.7 296.1 256.7
219.4 179.2 139.9 100.1 61.6 21.4 0
902.9 928.5 967.4 1011 1061.6 1124.5 1209.1 1315.4 1414.7 1470.8
1477.1 1442.3 1387.5 1319.2 1229.2 1117.3 995.1 887.8 824.6 784.4
728.3 673 601.4 538.6 522.2 487.1 439.3 392 347.2 302.8
258.8 218.6 175.1 132.3 87.1 31.4 0
902.9 932.2 976.2 1026 1083.4 1151.3 1238.8 1337.2 1420.5 1445.7
1415.9 1355.6 1290.7 1217.9 1130.7 1027.7 923.4 856 832.1 786.1
722.4 636.1 557 543.6 521.8 486.6 442.7 396.6 351.8 308.2
265.1 225.7 182.2 141.6 91.7 38.5 0
902.9 936 983.3 1038.2 1100.6 1172.6 1262.7 1361.9 1422.2 1410.5
1349.4 1275.2 1209.9 1146.7 1068.8 976.6 894.5 869.8 842.6 784
693.5 582.1 551.1 533.1 518.9 484.1 443.1 399.9 354.7 309.9
268 217.8 165.4 123.1 75.8 30.6 0
902.9 938.5 985.4 1042.8 1107.7 1182.3 1274.4 1373.2 1423.5 1394.2
1318.8 1243 1176 1111.1 1040.3 963.6 897.5 881.6 843.9 775.2
665 573.3 543.6 521.4 509.3 478.7 442.7 400.8 358.1 316.2
275.6 222 164.6 122.7 61.1 26 0
902.9 936.8 986.3 1043.2 1108.1 1182.3 1273.6 1372.8 1426.8 1398.8
1323.4 1246.7 1179.7 1115.7 1046.6 972.9 907.5 892.4 852.2 781.9
668.8 576.3 544.8 519.3 505.9 476.6 442.7 401.6 359.7 318.7
276.4 218.6 162.9 116.8 60.3 23.9 0
